18-GC5302-01 IDL*35TRGH IMP EQ R/G
10512034
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 27 in
- CEMA Rating: C
- Net Weight: 44.00
- Roll Diameter (in): 5 in
- Roller Length (in): 7 in
- Type of Bearing: Roller
- Weight unit: LB
18-C5302 Troughing Impact Idler