54-GD6212-01 IDL*20 P/A ST EQ R/G

10512092 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Net Weight: 100.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*20 P/A Stl Eq R/g
QTY