24-GB5202-21 IDL*20TRGH IMP EQ F/S B+
10512679
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic B+ Trough Impact
- Bolting Length (in): 6 in
- Bolting Width (in): 33 in
- CEMA Rating: B
- Height: 14.00
- Length: 36.00
- Net Weight: 40.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
24-gB5202 B+ Factory Sealed Troughing Impact Idler