18-GC5031-01 IDL*P/A 4.75RIS ST R/G

10512891 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Training Idlers
  • Bolting Length (in): 5 in
  • Bolting Width (in): 27 in
  • CEMA Rating: C
  • Height: 14.00
  • Length: 29.00
  • Net Weight: 85.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 21 in
  • Type of Bearing: Roller
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 13.00
Idl*P/A 4.7 5ris Stl R/g
QTY