24-GB4030-02 IDL*A/S 4.75RIS ST F/S

10513093 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic B+ Trough Steel Roll
  • Net Weight: 91.00
  • Roll Diameter (in): 4 in
  • Weight unit: LB
24-B4030 Factory Sealed Flt Training Idler Act Shoe
QTY