18-GB4031-02 IDL*P/A 4.75RIS ST F/S
10513902
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Height: 14.00
- Length: 29.00
- Net Weight: 78.00
- Roll Diameter (in): 4 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Idl*P/A 4.75 Ris Stl Factory Sealed