24-GC5300-02 IDL*35TRGH ST EQ F/S

10514187 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Trough Steel Roll
  • Bolting Length (in): 7.5 in
  • Bolting Width (in): 33 in
  • CEMA Rating: C
  • Height: 10.00
  • Length: 14.00
  • Net Weight: 50.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 9 in
  • Type of Bearing: Roller
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 35.00
24-C5300 Factory Sealed Troughing Idler
QTY