18-GB4212-01 IDL*20 P/A ST EQ R/G B+
10514364
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 6 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Net Weight: 75.00
- Roll Diameter (in): 4 in
- Roller Length (in): 7 in
- Type of Bearing: Roller
- Weight unit: LB
18-B4212 Troughing Training Idler-Pos Type