24-GB5030-02 IDL*A/S 4.75RIS ST F/S

10515255 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic B+ Training Idlers
  • Height: 14.00
  • Length: 36.00
  • Net Weight: 107.00
  • Roll Diameter (in): 5 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
Idl*a/s 4.75 Ris Stl Factory Sealed
QTY