20-GC5020-02 IDL*FLT ST 4.25RISE F/S
10515383
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 29 in
- CEMA Rating: C
- Net Weight: 28.38
- Roll Diameter (in): 5 in
- Roller Length (in): 23 in
- Type of Bearing: Roller
- Weight unit: LB
20-C5020 5x23 Roll Factory Sealed w/4.25 Rise Bracket