54-GD5052-01 IDLRTN P/A ST L/L RG
10515411
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic D Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: D
- Net Weight: 175.00
- Roll Diameter (in): 5 in
- Roller Length (in): 57 in
- Type of Bearing: Roller
- Weight unit: LB
54d5052 Rt Trg Idler-Pos Tp Chk 54-C6052andC5040 Chge Rl