54-GD6051-02 IDL*A/S 4.5 DRP ST F/S

10516011 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Height: 18.00
  • Length: 66.00
  • Net Weight: 190.00
  • Roll Diameter (in): 6 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Idl*a/s 4.5 Drp Stl F / S
QTY