54-GC6401-01 IDL*45TRGH ST UEQ R/G
10516181
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: C
- Height: 18.00
- Length: 61.00
- Net Weight: 115.00
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl *45 Trough Stl UEQ R/g