24-GB5020-20 IDL*FLT 4.25 RISE RG B+
10516392
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: B
- Net Weight: 26.00
- Roll Diameter (in): 5 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Weight unit: LB
24-B5020 B+ 5x27 Stl Roll Regreasable w/4.25 Rise Brkt