24-GC5402-01 IDL*45TRGH IMP EQ R/G

10516459 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic C Trough Impact
  • Bolting Length (in): 7.5 in
  • Bolting Width (in): 33 in
  • CEMA Rating: C
  • Net Weight: 55.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 9 in
  • Type of Bearing: Roller
  • Weight unit: LB
24-C5402 Troughing Impact Idler
QTY