18-GB4312-01 IDL*35 P/A ST EQ R/G B+
10516982
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 6 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Net Weight: 78.00
- Roll Diameter (in): 4 in
- Roller Length (in): 7 in
- Type of Bearing: Roller
- Weight unit: LB
18-B4312 Troughing Training Idler-Pos Type