18-GB5052-02 IDL P/A 1.5DRP L/L FS

10517569 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic B+ Training Idlers
  • Bolting Length (in): 5 in
  • Bolting Width (in): 27 in
  • CEMA Rating: B
  • Net Weight: 90.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 21 in
  • Type of Bearing: Roller
  • Weight unit: LB
18-B5052 Factory Sealed Return Training Idler Pos Arm
QTY