24-GB5020-21 FLT B+ 4.25RIS ST F/S
10518047
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 33 in
- Bolting Width (in): 33 in
- CEMA Rating: B
- Height: 14.00
- Length: 36.00
- Net Weight: 26.00
- Roll Diameter (in): 5 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
24-gB5020 B+ 5x27 Stl Roll Factory Sealed w/4.25 Rise Brkt