24-GC6040-02 RTN C 4.5 DRP ST FS

10518105 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Return & Flat Steel Roll
  • Bolting Length (in): 5 in
  • Bolting Width (in): 33 in
  • CEMA Rating: C
  • Net Weight: 33.24
  • Roll Diameter (in): 6 in
  • Roller Length (in): 27 in
  • Type of Bearing: Roller
  • Weight unit: LB
24-C6040 6x27 Roll Factory Sealed w/4.50 Drop Bracket
QTY