18-GB4051-02 IDL*A/S 1.5DRP ST F/S
10518480
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Net Weight: 81.00
- Roll Diameter (in): 4 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
18-B4051 Factory Sealed Return Training Idler Act Shoe