54-GD5020-02 IDL*FLT D ST4.25RIS F/S
10518751
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 63 in
- CEMA Rating: D
- Height: 18.00
- Length: 61.00
- Net Weight: 67.38
- Roll Diameter (in): 5 in
- Roller Length (in): 57 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
54-d5020 5x57 Roll Factory Sealed w/4.25 Rise Bracket