18-FC5041-09 L/S*1.68DRP/RIS ST

10518754 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Series-F Live Shaft
  • Net Weight: 27.00
  • Roll Diameter (in): 4 in
  • Weight unit: LB
18 F5041-09 Live ShaFt Steel Roll w/BB Pillow BLks
QTY