18-GC5300-02 IDL*35TRGH ST EQ F/S
10518858
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 27 in
- CEMA Rating: C
- Height: 10.00
- Length: 14.00
- Net Weight: 42.00
- Roll Diameter (in): 5 in
- Roller Length (in): 7 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 29.00
18-C5300 Factory Sealed Troughing Idler