18-FC4041-04 IDL*L/S ST 1.19BRG

10519000 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Series-F Live Shaft
  • Net Weight: 24.00
  • Roll Diameter (in): 4 in
  • Weight unit: LB
18 F4041-04 Live ShaFt Steel Roll w/BB Pillow BLks
QTY