24-GC5040-21 RTN 4.5 DRP .25W ST F/S

10519210 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Return & Flat Steel Roll
  • Net Weight: 36.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Rtn 4.5 Drop .25w Stl Factory Sealed
QTY