20-GC5052-01 IDLRTN P/A ST L/L RG
10519979
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 29 in
- CEMA Rating: C
- Net Weight: 102.00
- Roll Diameter (in): 5 in
- Roller Length (in): 23 in
- Type of Bearing: Roller
- Weight unit: LB
20-C5052 Return Training Idler-Pos Type