BL546 500FT BL546 500FT
10499509
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 0.625 in
- Lacing (in): 4 x 6 in
- Pin Diameter (in): 0.234 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (in): 0.575 in
- Plate Depth (mm): 14.6 mm
- Plate Thickness (in): 0.094 in
- Plate Thickness (mm): 2.4 mm
- Base Catalog No: BL546
- Height: 2.00
- ISO Minimum Tensile Strength (N): 66700 N
- Length: 2.00
- Net Weight: 1.46
- Overall Width/Pin Length (in): 1.079 in
- Overall Width/Pin Length (mm): 27.4 mm
- Product Type: High Performance Heavy
- Rex/Morse Minimum Tensile Strength (N): 80000 N
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
BL546 500 Ft Leaf 500 Ft