LC BL534 DL_9601P HSP (CN-UV)_BSCHN
10585897
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 5.96 mm
- Plate Depth (mm): 15.09 mm
- Base Catalog No: BL534DL
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 9601
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1034
- ISO Minimum Tensile Strength (N): 48900 N
- Lubrication: RexDL-Standardschmierung
- Material: Standard Steel
- Net Weight: 1.53
- Overall Width/Pin Length (mm): 20.4 mm
- Rex/Morse Minimum Tensile Strength (N): 54000 N
- Total Length (m): 152.4159 m
- Weight unit: KG
- Width Between Outer Plates (mm): 12.3 mm