LC BL634_801P (50FT) I/C HSP
10697887
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.75 in
- Lacing (in): 3 x 4 in
- Pin Diameter (in): 0.312 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (in): 0.705 in
- Plate Depth (mm): 17.9 mm
- Plate Thickness (in): 0.122 in
- Plate Thickness (mm): 3.1 mm
- Base Catalog No: BL634
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 801 ST
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1234
- ISO Minimum Tensile Strength (N): 75600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.48
- Overall Width/Pin Length (in): 1.039 in
- Overall Width/Pin Length (mm): 26.4 mm
- Rex/Morse Minimum Tensile Strength (N): 93000 N
- Weight unit: KG
- Width Between Outer Plates (mm): 16 mm