LC BL546_4801P (250FT) I/C HSP
10699326
$0.00
/
- Lacing (in): 4 x 6 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.9 mm
- Base Catalog No: BL546
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 4801
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1046
- ISO Minimum Tensile Strength (N): 66700 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.18
- Overall Width/Pin Length (mm): 27.4 mm
- Rex/Morse Minimum Tensile Strength (N): 80000 N
- Total Length (m): 76.2159 m
- Weight unit: KG
- Width Between Outer Plates (mm): 19.6 mm