LC AL866 HIPRO_ST+J2 207P
10699886
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 20.5 mm
- Base Catalog No: AL866
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 207
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 170100 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 4.47
- Overall Width/Pin Length (mm): 42.4 mm
- Rex/Morse Minimum Tensile Strength (N): 195000 N
- Total Length (m): 5.2578 m
- Weight unit: KG
- Width Between Outer Plates (mm): 31.5 mm