OBS LC REX21-5 X_L05 239P A-A
10699900
$0.00
/
- Lacing (in): 3 x 2 E in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 19 mm
- Base Catalog No: REX21-5
- Chain Category: Leaf Chain
- Chain End Type: A-A
- Chain Length (No. of Links): 239
- Chain Pitch (mm): 21 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK005: Korrosionsschutz
- Material: Standard Steel
- Net Weight: 2.26
- Overall Width/Pin Length (mm): 23 mm
- Rex/Morse Minimum Tensile Strength (N): 72000 N
- Total Length (m): 5.019 m
- Weight unit: KG
- Width Between Outer Plates (mm): 9.6 mm