LC BL1666 I HPL XT_99P L06 SP
10700075
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (mm): 47.9 mm
- Base Catalog No: BL1666
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 99
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH3266
- ISO Minimum Tensile Strength (N): 867400 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 26.19
- Overall Width/Pin Length (mm): 95 mm
- Rex/Morse Minimum Tensile Strength (N): 990000 N
- Total Length (m): 5.0292 m
- Weight unit: KG
- Width Between Outer Plates (mm): 73.7 mm