LC BL544_LKS,MT A127956 3151P HSP DRW
10700992
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.6 mm
- Base Catalog No: BL544KS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 3151
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1044
- ISO Minimum Tensile Strength (N): 66700 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.05
- Overall Width/Pin Length (mm): 27.5 mm
- Rex/Morse Minimum Tensile Strength (N): 80000 N
- Total Length (m): 50.0221 m
- Weight unit: KG
- Width Between Outer Plates (mm): 19.7 mm