LC F44 H-66_LKS,MT A129064+ 47P KRT PAL
10701078
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 15.99 mm
- Plate Depth (mm): 36.9 mm
- Base Catalog No: F44H-66KS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 47
- Chain Pitch (mm): 44.45 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 17.86
- Overall Width/Pin Length (mm): 97.2 mm
- Rex/Morse Minimum Tensile Strength (N): 680000 N
- Total Length (m): 2.0892 m
- Weight unit: KG
- Width Between Outer Plates (mm): 76 mm