LC F25-66_LKS A36686,2/2 113P L04
10701357
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 8.28 mm
- Plate Depth (mm): 20.5 mm
- Base Catalog No: F25-66KS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 113
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 180000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 5.16
- Overall Width/Pin Length (mm): 59.8 mm
- Rex/Morse Minimum Tensile Strength (N): 180000 N
- Total Length (m): 2.8702 m
- Weight unit: KG