LC BL1634_301P (50FT) I/C
10702222
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (mm): 47.9 mm
- Base Catalog No: BL1634
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 301
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH3234
- ISO Minimum Tensile Strength (N): 440400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 15.37
- Overall Width/Pin Length (mm): 57 mm
- Rex/Morse Minimum Tensile Strength (N): 540000 N
- Total Length (m): 15.2908 m
- Weight unit: KG
- Width Between Outer Plates (mm): 35.5 mm