LC BL644_1601P (100FT) I/C HSP PAL
10703981
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.75 in
- Lacing (in): 4 x 4 in
- Pin Diameter (in): 0.312 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (in): 0.705 in
- Plate Depth (mm): 17.9 mm
- Plate Thickness (in): 0.122 in
- Plate Thickness (mm): 3.1 mm
- Base Catalog No: BL644
- ISO Minimum Tensile Strength (N): 97900 N
- Net Weight: 2.82
- Overall Width/Pin Length (in): 1.161 in
- Overall Width/Pin Length (mm): 29.5 mm
- Rex/Morse Minimum Tensile Strength (N): 124000 N
- Weight unit: KG