LC BL846_2401P HSP
10707888
$0.00
/
- Lacing (in): 4 x 6 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL846
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 2401
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1646
- ISO Minimum Tensile Strength (N): 169000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 5.97
- Overall Width/Pin Length (mm): 45.7 mm
- Rex/Morse Minimum Tensile Strength (N): 220000 N
- Total Length (m): 60.9854 m
- Weight unit: KG
- Width Between Outer Plates (mm): 33 mm