LC BL522 HIPRO_225P

10738659
$0.00 /
  • Lacing (in): 2 x 2 in
  • Pin Diameter (mm): 5.94 mm
  • Plate Depth (mm): 14.6 mm
  • Base Catalog No: BL522
  • Chain Category: Leaf Chain
  • Chain End Type: I-I
  • Chain Length (No. of Links): 225
  • Chain Pitch (mm): 15.875 mm
  • Chain Type: Leaf Chain
  • ISO Chain Number: LH1022
  • ISO Minimum Tensile Strength (N): 33400 N
  • Lubrication: VSK001: RexPro
  • Material: Standard Steel
  • Net Weight: 0.89
  • Overall Width/Pin Length (mm): 12.8 mm
  • Rex/Morse Minimum Tensile Strength (N): 40000 N
  • Total Length (m): 3.5719 m
  • Weight unit: KG
  • Width Between Outer Plates (mm): 4.9 mm
QTY