LC BL1646_83P I/C
10750437
$0.00
/ EA
- Chain Pitch (in): 2 in
- Lacing (in): 4 x 6 in
- Pin Diameter (in): 0.687 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (in): 1.886 in
- Plate Depth (mm): 47.9 mm
- Plate Thickness (in): 0.276 in
- Plate Thickness (mm): 7 mm
- Base Catalog No: BL1646
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 83 ST
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH3246
- ISO Minimum Tensile Strength (N): 578300 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 21.85
- Overall Width/Pin Length (in): 3.106 in
- Overall Width/Pin Length (mm): 78.9 mm
- Rex/Morse Minimum Tensile Strength (N): 720000 N
- Weight unit: KG
- Width Between Outer Plates (mm): 56.8 mm