OBS LC FS76-1010 XT WM_109P+AGL+IBEG/BS
10789492
$0.00
/
- Lacing (in): 10 x 10 in
- Pin Diameter (mm): 37.45 mm
- Plate Depth (mm): 65 mm
- Base Catalog No: FS76-1010
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 109
- Chain Pitch (mm): 76.2 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 110.88
- Overall Width/Pin Length (mm): 264.4 mm
- Rex/Morse Minimum Tensile Strength (N): 2800000 N
- Total Length (m): 8.3058 m
- Weight unit: KG
- Width Between Outer Plates (mm): 220.5 mm