LC BL2044_47P
10812333
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 23.81 mm
- Plate Depth (mm): 60.3 mm
- Base Catalog No: BL2044
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 47
- Chain Pitch (mm): 63.5 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH4044
- ISO Minimum Tensile Strength (N): 867400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Overall Width/Pin Length (mm): 91.6 mm
- Rex/Morse Minimum Tensile Strength (N): 867400 N
- Total Length (m): 2.9845 m
- Width Between Outer Plates (mm): 59.1 mm