LC BL644_LKS,MT A121665 71P DRW KRT
10812616
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 17.9 mm
- Base Catalog No: BL644KS
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 71
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1244
- ISO Minimum Tensile Strength (N): 97900 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.23
- Overall Width/Pin Length (mm): 35.9 mm
- Rex/Morse Minimum Tensile Strength (N): 124000 N
- Total Length (m): 1.3526 m
- Weight unit: KG
- Width Between Outer Plates (mm): 25.7 mm