LC BL588_503P
10840593
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.6 mm
- Base Catalog No: BL588
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 503
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1088
- ISO Minimum Tensile Strength (N): 133400 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.41
- Overall Width/Pin Length (mm): 42.2 mm
- Rex/Morse Minimum Tensile Strength (N): 160000 N
- Total Length (m): 7.9851 m
- Weight unit: KG
- Width Between Outer Plates (mm): 34.3 mm