LC BL623_89P+AGS_nur JH
10874954
$0.00
/
- Lacing (in): 2 x 3 in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 17.9 mm
- Base Catalog No: BL623
- Chain Category: Leaf Chain
- Chain End Type: I-AGS
- Chain Length (No. of Links): 89
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1223
- ISO Minimum Tensile Strength (N): 48900 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.79
- Overall Width/Pin Length (mm): 20 mm
- Rex/Morse Minimum Tensile Strength (N): 62000 N
- Total Length (m): 1.6955 m
- Weight unit: KG
- Width Between Outer Plates (mm): 9.6 mm