LC BL1644 HIPRO_187P I/C
10875305
$0.00
/
- Chain Pitch (in): 2 in
- Lacing (in): 4 x 4 in
- Pin Diameter (in): 0.687 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (in): 1.886 in
- Plate Depth (mm): 47.9 mm
- Plate Thickness (in): 0.276 in
- Plate Thickness (mm): 7 mm
- Base Catalog No: BL1644
- ISO Minimum Tensile Strength (N): 578200 N
- Net Weight: 17.51
- Overall Width/Pin Length (in): 2.512 in
- Overall Width/Pin Length (mm): 63.8 mm
- Rex/Morse Minimum Tensile Strength (N): 720000 N
- Weight unit: KG