LC F50-44 BK_211P
10882905
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 17.81 mm
- Plate Depth (mm): 43.2 mm
- Base Catalog No: F50-44BK
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 211
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 12.96
- Overall Width/Pin Length (mm): 56.7 mm
- Rex/Morse Minimum Tensile Strength (N): 530000 N
- Total Length (m): 10.7188 m
- Weight unit: KG
- Width Between Outer Plates (mm): 37.3 mm