LC BL566_449P+ABEG/BS DRW
10904445
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 5.94 mm
- Plate Depth (mm): 14.9 mm
- Base Catalog No: BL566
- Chain Category: Leaf Chain
- Chain End Type: ABEG-ABEG
- Chain Length (No. of Links): 449
- Chain Pitch (mm): 15.875 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1066
- ISO Minimum Tensile Strength (N): 100100 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 3.19
- Overall Width/Pin Length (mm): 32.3 mm
- Rex/Morse Minimum Tensile Strength (N): 120000 N
- Total Length (m): 7.1279 m
- Weight unit: KG
- Width Between Outer Plates (mm): 24.5 mm