LC F19-66_173P KRT
10915479
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 5.72 mm
- Plate Depth (mm): 0 mm
- Base Catalog No: F19-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 173
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1266
- ISO Minimum Tensile Strength (N): 87000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.88
- Overall Width/Pin Length (mm): 25.7 mm
- Rex/Morse Minimum Tensile Strength (N): 96000 N
- Total Length (m): 3.2957 m
- Weight unit: KG
- Width Between Outer Plates (mm): 19 mm